15.4.7 Wake-up Sources
The wake-up events allow the device to exit from Backup mode. When a wake-up event is detected, the SUPC performs a sequence that automatically enables the core voltage regulator.
The wake-up events allow the device to exit from Backup mode. When a wake-up event is detected, the SUPC performs a sequence that automatically enables the core voltage regulator.
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.