30.7.2 MEM2MEM Mode Register

This register can only be written if the WPEN bit is cleared in the MEM2MEM Write Protection Mode Register.

Name: MEM2MEM_MR
Offset: 0x04
Reset: 0x00000002
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       TSIZE[1:0] 
Access R/WR/W 
Reset 10 

Bits 1:0 – TSIZE[1:0] Transfer Size

ValueNameDescription
0x0 T_8BIT

The buffer size is defined in bytes.

0x1 T_16BIT

The buffer size is defined in half-words (16-bit).

0x2 T_32BIT

The buffer size is defined in words (32-bit). Default value.