42.6.4 TRNG Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the TRNG Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: TRNG_IER
Offset: 0x10
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      EOTPKBSECEDATRDY 
Access WWW 
Reset  

Bit 2 – EOTPKB End Of Transfer on Private Key Bus Interrupt Enable

Bit 1 – SECE Security and/or Safety Event Interrupt Enable

Bit 0 – DATRDY Data Ready Interrupt Enable