Several Possible Boot Memories for Each Host before Remap
One Remap Function for Each Host
Support for Long Bursts of Length 32, 64, 128 and Up to the
Limit of 256-bit Burst Beats of Words
Enhanced Programmable Mixed Arbitration for Each Client
Round-robin
Fixed priority
Latency Quality of Service (QoS)
Programmable Default Host for Each Client
No default host
Last accessed default host
Fixed default host
Deterministic Maximum Access Latency for Hosts
Zero or One Cycle Arbitration Latency for the First Access of a Burst
Bus Lock Forwarding to Clients
Host Number Forwarding to Clients
Register Write Protection of User Interface Registers
User/Privilege Protection
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.