43.6.1 ICM Configuration Register

Name: ICM_CFG
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   DAPROT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   HAPROT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 UALGO[2:0]UIHASH  DUALBUFFASCD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 BBC[3:0] SLBDISEOMDISWBDIS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 29:24 – DAPROT[5:0] Region Descriptor Area Protection

Indicates the value of the protection attribute propagated on the system bus when the ICM accesses the Descriptor Area.
ValueDescription
0 The region descriptor area is in a user-access level region.
1 The region descriptor area is in a privileged-access level region.

Bits 21:16 – HAPROT[5:0] Region Hash Area Protection

Indicates the value of the protection attribute propagated on the system bus when the ICM accesses the Hash Area.
ValueDescription
0 The region hash area is in a user-access level region.
1 The region hash area is in a privileged-access level region.

Bits 15:13 – UALGO[2:0] User SHA Algorithm

ValueNameDescription
0 SHA1

SHA1 algorithm processed

1 SHA256

SHA256 algorithm processed

4 SHA224

SHA224 algorithm processed

Bit 12 – UIHASH User Initial Hash Value

ValueDescription
0

The secure hash standard provides the initial hash value.

1

The initial hash value is programmable. Field UALGO provides the SHA algorithm. The ALGO field of the ICM_RCFG structure member has no effect.

Bit 9 – DUALBUFF Dual Input Buffer

ValueDescription
0

Dual Input Buffer mode is disabled.

1

Dual Input Buffer mode is enabled (better performances, higher bandwidth required on system bus).

Bit 8 – ASCD Automatic Switch To Compare Digest

ValueDescription
0

Automatic monitoring mode is disabled.

1

The ICM passes through the Main List once to calculate the message digest of the monitored area. When WRAP = 1 in ICM_RCFG, the ICM begins monitoring.

Bits 7:4 – BBC[3:0] Bus Burden Control

This field is used to control the burden of the ICM system bus. The number of system clock cycles between the end of the current processing and the next block transfer is set to 2BBC. Up to 32,768 cycles can be inserted.

Bit 2 – SLBDIS Secondary List Branching Disable

ValueDescription
0

Branching to the Secondary List is permitted.

1

Branching to the Secondary List is forbidden. The NEXT field of the ICM_RNEXT structure member has no effect and is always considered as zero.

Bit 1 – EOMDIS End of Monitoring Disable

ValueDescription
0

End of Monitoring is permitted.

1

End of Monitoring is forbidden. The EOM bit of the ICM_RCFG structure member has no effect.

Bit 0 – WBDIS Write Back Disable

When ASCD is set, WBDIS has no effect.

ValueDescription
0

Write Back operations are permitted.

1

Write Back operations are forbidden. Context register CDWBN bit is internally set to one and cannot be modified by a linked list element. ICM_RCFG.CDWBN has no effect.