38.4 Signal Description

Table 38-1. ACC Signal Description
Pin NameDescriptionType
AD3..4, AD0..2External analog data inputsInput
VREFP, VREFTEMP(1)Internal bandgap voltageInput
Note:
  1. To enable the VBG band gap voltage (refer to the section Analog-to-Digital Converter (ADC) Controller) and enable the temperature sensor VTEMP. This also enables the VBG.