Compliant with FIPS Publication 197, Advanced Encryption Standard (AES)
128-bit Cryptographic Key
10 Clock Cycles Encryption/Decryption Inherent Processing
Time
Double Input Buffer Optimizes Runtime
Support of the Three Standard Modes of Operation Specified in
NIST Special Publication 800-38A, Recommendation for Block Cipher Modes of
Operation - Methods and Techniques:
Electronic Code Book (ECB)
Cipher Block Chaining (CBC) including CBC-MAC
Counter (CTR)
Last Output Data Mode Allows Optimized Message Authentication
Code (MAC) Generation
Abnormal Software Access Reports
Two Separate Interrupt Lines: One Line
Driven by Standard Functions and the Second Line Driven by Safety Checks
Register Write Protection
Private Key Bus Access to the Private Key Internal Register Not Readable from any Peripheral or Software
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.