22.6.23 RTC Last Stamping Time Register x (UTC_MODE)

This configuration is relevant only if RTC_MR.UTC = 1.

RTC_LSTRx reports the timestamp time of the last tamper event that occured on TMPx pins after the last read of RTC_LSDRx.

Name: RTC_LSTRx (UTC_MODE)
Offset: 0x48 + x*0x04 [x=0..4]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 BACKUP        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – BACKUP System Mode of the Tamper (cleared by reading RTC_LSDRx)

ValueDescription
0

The system is not in Backup mode when the tamper event occurs.

1

The system is in Backup mode when the tamper event occurs.