5.7 Force Wake-up (FWUP) Pin
The FWUP pin can be used as a wake-up source in all low-power modes as it is referenced to the output of the power switch. An external pull-up is required on this pin.
The FWUP pin can be used as a wake-up source in all low-power modes as it is referenced to the output of the power switch. An external pull-up is required on this pin.
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.