48.2 Absolute Maximum Ratings
| Storage Temperature | -60°C to +150°C |
Note: Stresses beyond those
listed under “Absolute Maximum Ratings” may cause permanent damage to the
device. This is a stress rating only and functional operation of the device
at these or other conditions beyond those indicated in the operational
sections of this specification is not implied. Exposure to absolute
maximum rating conditions for extended periods may affect device
reliability.
| |||||
| Power Supply Inputs with respect to ground pins: | |||||||
|
VDDCORE, VDDPLL |
-0.3V to 1.4V | ||||||
|
VBAT, VDD3V3, VDDLCD |
-0.3V to 4.0V | ||||||
| Voltage on VDD3V3 Digital Input Pins with Respect to Ground |
-0.3V to 4.0V | ||||||
| Voltage on VBAT Digital Input Pins with Respect to Ground | -0.3V to 4.0V | ||||||
| Injected Current into any input pin |
± 1 mA | ||||||
| Total Injected Current in all input pins of a common power supply pair |
± 10 mA | ||||||
| Total DC Output Current on all I/O lines in one segment: | |||||||
| 128-pin EP-TQFP | 100 mA | ||||||
| VQFN64 | 100 mA | ||||||
| Maximum DC Output Current per output pin |
± 20 mA | ||||||
Note: All I/O pins are internally clamped to their respective VDD
and GND rails as defined in the table Pinout and
Multiplexing.