34.4 Signal Description

Table 34-1. Signal Description
Pin NamePin DescriptionType
QSCKSerial ClockOutput
MOSI (QIO0) (1) (2)Data Output (Data Input Output 0)Output (Input/Output)
MISO (QIO1) (1) (2)Data Input (Data Input Output 1)Input (Input/Output)
QIO2 (3)Data Input Output 2Input/Output
QIO3 (3)Data Input Output 3Input/Output
QCSPeripheral Chip SelectOutput
Note:
  1. MOSI and MISO are used for single-bit SPI operation.
  2. QIO0–QIO1 are used for Dual SPI operation.
  3. QIO0–QIO3 are used for Quad SPI operation.