33.8.7.7 SPI Multiple Data Access

For some operating modes, it is possible to reduce the number of accesses to FLEX_SPI_TDR/FLEX_SPI_RDR required to transfer an amount of data, by concatenating multiple data (8-bit or 9-bit to 16-bit) when the FIFO is enabled (FLEX_SPI_CR.FIFOEN=1) and fixed peripheral select is used (FLEX_SPI_MR.PS=0).

Up to two data can be written in one FLEX_SPI_TDR write access.

Up to four data can be read in one FLEX_SPI_RDR access.

When the FIFO is enabled, the number of data written in a single access to FLEX_SPI_TDR is only defined by the type of access.

Table 33-15. Number of Data Written for Each Access to FLEX_SPI_TDR
Config/AccessByteHalfwordWord
8-bit to 16-bit112

When the FIFO is enabled, the number of data read in a single access to FLEX_SPI_RDR is defined by the type of access and the configuration of FLEX_SPI_CSR0.BITS.

Table 33-16. Number of Data Read for Each Access to FLEX_SPI_RDR
Config/AccessByteHalfwordWord
FLEX_SPI_CSR0.BITS=0

8-bit data

124
FLEX_SPI_CSR0.BITS>0

9-bit to 16-bit data

112

Multiple data can be read from the Receive FIFO only in Client mode (FLEX_SPI_MR.MSTR=0).

The Transmit FIFO can be loaded with multiple data in the same FLEX_SPI_TDR access when FLEX_SPI_MR.PS=0.

Written/read data are always right-aligned, as described in sections SPI Receive Data Register (FIFO Multiple Data, 8-bit), SPI Receive Data Register (FIFO Multiple Data, 16-bit) and SPI Transmit Data Register (FIFO Multiple Data, 8- to 16-bit).

As an example, if the Transmit FIFO is empty and there are six data to send, either of the following write accesses may be performed:

  • six FLEX_SPI_TDR-byte write accesses
  • three FLEX_SPI_TDR-halfword write accesses

With a Receive FIFO containing six data, any of the following read accesses may be performed:

  • six FLEX_SPI_RDR-byte read accesses
  • three FLEX_SPI_RDR-halfword read accesses
  • one FLEX_SPI_RDR-word read access and one FLEX_SPI_RDR-halfword read access