47.6.2 UART Mode Register

Name: UART_MR
Offset: 0x04
Reset: 0x00130000
Property: Read/Write

Bit 3130292827262524 
  OPT_CMPTH[2:0] OPT_DUTY[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
    OPT_CLKDIV[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 10011 
Bit 15141312111098 
 CHMODE[1:0] BRSRCCKPAR[2:0]OPTI_WKUP 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 EDGESEL[1:0]ACONFILTEROPT_DMODOPT_MDINVOPT_RXINVOPT_EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 30:28 – OPT_CMPTH[2:0] Receive Path Comparator Threshold

ValueNameDescription
0 VDD3V3_DIV2

Comparator threshold is VDD3V3/2 volts.

1 VDD3V3_DIV2P5

Comparator threshold is VDD3V3/2.5 volts.

2 VDD3V3_DIV3P3

Comparator threshold is VDD3V3/3.3 volts.

3 VDD3V3_DIV5

Comparator threshold is VDD3V3/5 volts.

4 VDD3V3_DIV10

Comparator threshold is VDD3V3/10 volts.

Bits 26:24 – OPT_DUTY[2:0] Optical Link Modulation Clock Duty Cycle

ValueNameDescription
0 DUTY_50

Modulation clock duty cycle Is 50%.

1 DUTY_43P75

Modulation clock duty cycle Is 43.75%.

2 DUTY_37P5

Modulation clock duty cycle Is 37.5%.

3 DUTY_31P25

Modulation clock duty cycle Is 31.75%.

4 DUTY_25

Modulation clock duty cycle Is 25%.

5 DUTY_18P75

Modulation clock duty cycle Is 18.75%.

6 DUTY_12P5

Modulation clock duty cycle Is 12.5%.

7 DUTY_6P25

Modulation clock duty cycle Is 6.25%.

Bits 20:16 – OPT_CLKDIV[4:0] Optical Link Clock Divider

ValueDescription
0–31

The optical modulation clock frequency is defined by PLLACK / (8 * (OPT_CLKDIV + 8)).

Bits 15:14 – CHMODE[1:0] Channel Mode

ValueNameDescription
0 NORMAL

Normal mode

1 AUTOMATIC

Automatic echo

2 LOCAL_LOOPBACK

Local loopback

3 REMOTE_LOOPBACK

Remote loopback

Bit 12 – BRSRCCK Baud Rate Source Clock

0 (PERIPH_CLK): The baud rate is driven by the peripheral clock

1 (GCLK): The baud rate is driven by a PMC-programmable clock GCLK (refer to section "Power Management Controller (PMC)").

Bits 11:9 – PAR[2:0] Parity Type

ValueNameDescription
0 EVEN

Even parity

1 ODD

Odd parity

2 SPACE

Space: parity forced to 0

3 MARK

Mark: parity forced to 1

4 NO

No parity

Bit 8 – OPTI_WKUP Optical Link Activity Wake-up Enable

ValueNameDescription
0 DISABLED To detect any activity on the output of analog comparator, the clock is always active and OPT_EN must be written to 1.
1 ENABLED If OPT_EN=0 and a logical 1 is detected after inversion (if RXINV=1) on analog comparator output, the clock if automatically enabled for all UART sub-modules. After a period of inactivity on URXD (time-out) the software can instruct the UART to disabled the clock of all sub-modules to reduce power consumption by applying the UART_CR.OPT_SLEEP command.

Bits 7:6 – EDGESEL[1:0] Analog Comparator Output Edge Selection

ValueNameDescription
0 RISING UART_SR.ACE is set if a rising edge is detected on analog comparator output.
1 FALLING UART_SR.ACE is set if a falling edge is detected on analog comparator output.
2 ANY_EDGE UART_SR.ACE is set as soon as an edge is detected on analog comparator output.

Bit 5 – ACON Analog Comparator Enable

ValueNameDescription
0 DISABLED The analog comparator is disabled. If OPT_EN=1, the analog comparator is enabled.
1 ENABLED The analog comparator is enabled.

Bit 4 – FILTER Receiver Digital Filter

0 (DISABLED): UART does not filter the receive line.

1 (ENABLED): UART filters the receive line using a three-sample filter (16x-bit clock) (2 over 3 majority).

Bit 3 – OPT_DMOD Optical Demodulation Enable

ValueNameDescription
0 DISABLED The optical demodulator is disabled. External demodulation must be enabled.
1 ENABLED The optical demodulator is enabled.

Bit 2 – OPT_MDINV UART Modulated Data Inverted

ValueNameDescription
0 DISABLED

The output of the modulator is not inverted.

1 ENABLED

The output of the modulator is inverted.

Bit 1 – OPT_RXINV UART Receive Data Inverted

ValueNameDescription
0 DISABLED

The comparator data output is not inverted before entering UART.

1 ENABLED

The comparator data output is inverted before entering UART.

Bit 0 – OPT_EN UART Optical Interface Enable

ValueNameDescription
0 DISABLED Disables the UART optical link.
1 ENABLED Enables the UART optical link.