20.5 Free-running Processor Clock

The Free-running Processor Clock (FCLK0) is used for sampling interrupts and clocking debug blocks. This clock ensures that interrupts can be sampled, and sleep events can be traced, while the processor is sleeping.