45.2 Embedded Characteristics

  • Host or Client Serial Peripheral Bus Interface
    • 8-bit to 16-bit programmable data length per chip select
    • Programmable phase and polarity per chip select
    • Programmable transfer delay between consecutive transfers and delay before MCSPI clock per chip select
    • Programmable delay between chip selects
    • Selectable mode fault detection
  • Two-Pin Mode Support For Easy Link with External MCP3910 ADC and CRC Field Support
  • Host Mode can Drive SPCK up to Peripheral Clock
  • 8-data Transmit and Receive FIFOs
  • Host Mode Bit Rate can be Independent of the Processor/Peripheral Clock
  • Client Mode Operates on SPCK, Asynchronously with Core and Bus Clock
  • Four Chip Selects with External Decoder Support Allow Communication with up to 15 Peripherals
  • Communication with Serial External Devices Supported
    • Serial memories, such as DataFlash and 3-wire EEPROMs
    • Serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers and sensors
    • External coprocessors
  • Connection to PDC Channel Capabilities, Optimizing Data Transfers
    • One channel for the receiver
    • One channel for the transmitter
  • Register Write Protection