16.1 Description
The Reset Controller (RSTC) handles all the resets of the system and is driven by power-on reset cells (POR), supply monitor cells (SM), software, the external reset pin, and peripheral events. The RTSC reports the type of reset.
The RSTC drives independently or simultaneously the external reset and the peripheral and processor resets.