4.4.3 Sleep Mode
The purpose of Sleep mode is to optimize power consumption of the device versus response time. In this mode, only the core clock is stopped. Some of the peripheral clocks can be enabled depending on the application needs. The current consumption in this mode is application-dependent.
This mode is entered using Wait for Interrupt (WFI) or Wait for Event (WFE) instructions of the Cortex-M4. The processor can be awakened from an interrupt if the WFI instruction of the Cortex-M4 is used to enter Sleep mode, or from a wake-up event if the WFE instruction is used. The WFI instruction can also be used to enter Sleep mode with the SLEEPONEXIT bit set to 1 in the System Control register (SCB_SCR) of the Cortex-M4. If SCB_SCR.SLEEPONEXIT is set to 1, when the processor completes the execution of an exception handler it returns to Thread mode and immediately enters Sleep mode. This mechanism can be used in applications that require the processor to run only when an exception occurs. Setting the SLEEPONEXIT bit to 1 enables an interrupt-driven application in order to avoid returning to an empty main application.