The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
AES_IER
Offset:
0x10
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
SECE
PLENERR
EOPAD
TAGRDY
Access
W
W
W
W
Reset
–
–
–
–
Bit
15
14
13
12
11
10
9
8
URAD
Access
W
Reset
–
Bit
7
6
5
4
3
2
1
0
TXBUFE
RXBUFF
ENDTX
ENDRX
DATRDY
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit 19 – SECE Security and/or Safety Event Interrupt
Enable
Bit 18 – PLENERR Padding Length Error Interrupt Enable
Bit 17 – EOPAD End of Padding Interrupt Enable
Bit 16 – TAGRDY GCM Tag Ready Interrupt Enable
Bit 8 – URAD Unspecified Register Access Detection Interrupt Enable
Bit 4 – TXBUFE Transmit Buffer Empty Interrupt Enable
Bit 3 – RXBUFF Receive Buffer Full Interrupt Enable
Bit 2 – ENDTX End of Transmit Buffer Interrupt Enable
Bit 1 – ENDRX End of Receive Buffer Interrupt Enable
Bit 0 – DATRDY Data Ready Interrupt Enable
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.