37.6.14 ADC End Of Conversion Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_EOC_IDR
Offset: 0x38
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – EOCx End of Conversion Interrupt Disable x

ValueDescription
0 No effect.
1 Disables the corresponding interrupt.