37.6.5 ADC Channel Disable Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Warning: If the corresponding channel is disabled during a conversion, or if it is disabled and then reenabled during a conversion, its associated data and corresponding ADC_EOC_ISR.EOCx, ADC_ISR.GOVRE and ADC_OVER.OVREx flags are unpredictable.
Name: ADC_CHDR
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CHx Channel x Disable

ValueDescription
0 No effect.
1 Disables the corresponding channel.