37.6.1 ADC Control Register

This register can only be written if the WPCREN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    CMPRSTSWFIFO STARTSWRST 
Access WWWW 
Reset –––– 

Bit 4 – CMPRST Comparison Restart

ValueDescription
0

No effect.

1

Stops the conversion result storage until the next comparison match.

Bit 3 – SWFIFO Software FIFO Reset

ValueDescription
0

No effect.

1

Resets the internal FIFO, simulating a hardware reset.

Bit 1 – START Start Conversion

ValueDescription
0

No effect.

1

Begins analog-to-digital conversion.

Bit 0 – SWRST Software Reset

ValueDescription
0

No effect.

1

Resets the ADC, simulating a hardware reset.