37.6.9 ADC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: ADC_IER
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
    RXBUFFENDRXCOMPEGOVREDRDY 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
     TEMPCHGEOS   
Access WW 
Reset –– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SMEVRXOVRRXUDR RXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 28 – RXBUFF Receive Buffer Full Interrupt Enable

Bit 27 – ENDRX End of Receive Transfer Interrupt Enable

Bit 26 – COMPE Comparison Event Interrupt Enable

Bit 25 – GOVRE General Overrun Error Interrupt Enable

Bit 24 – DRDY Data Ready Interrupt Enable

Bit 19 – TEMPCHG Temperature Change Interrupt Enable

Bit 18 – EOS End Of Sequence Interrupt Enable

Bit 6 – SMEV Supply Monitor Event Interrupt Enable

Bit 5 – RXOVR Receive Over Flow Interrupt Enable

Bit 4 – RXUDR Receive Under Flow Interrupt Enable

Bit 2 – RXFULL Receive FIFO Full Interrupt Enable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Enable

Bit 0 – RXRDY Receive Ready Interrupt Enable