8.5.3 Configuration Word 3
Note:
- The value of WDTCWS is written to the WINDOW bits (WDTCON01[WINDOW]) on POR to set the initial WDT window configuration.
- The value of WDTCPS is written to the WDTPS bits (WDTCON0[WDTPS]) on POR to set the initial WDT time-out period.
| Name: | CONFIG3 |
| Offset: | 0x8009 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WDTCCS[2:0] | WDTCWS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDTE[1:0] | WDTCPS[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
Bits 13:11 – WDTCCS[2:0] WDT Input Clock Selector
| Value | Name | Description |
|---|---|---|
| x | WDTE =
00 | These bits have no effect |
| 111 | WDTE ≠
00 | Software control |
| 110 to 011 | WDTE ≠
00 | Reserved |
| 010 | WDTE ≠ 00 | WDT reference clock is the SOSC |
| 001 | WDTE ≠
00 | WDT reference clock is the 31.25 kHz MFINTOSC |
| 000 | WDTE ≠
00 | WDT reference clock is the 31.0 kHz LFINTOSC |
Bits 10:8 – WDTCWS[2:0] WDT Window Select (1)
| Value | Description | |||
|---|---|---|---|---|
| Window Delay Percent of Time | Window Opening Percent of Time | Software Control of WINDOW | Keyed Access Required | |
111 | n/a | 100 | Yes | No |
110 | n/a | 100 | No | Yes |
101 | 25 | 75 | ||
100 | 37.5 | 62.5 | ||
011 | 50 | 50 | ||
010 | 62.5 | 37.5 | ||
001 | 75 | 25 | ||
000 | 87.5 | 12.5 | ||
Bits 6:5 – WDTE[1:0] WDT Operating Mode
| Value | Description |
|---|---|
| 11 | WDT enabled regardless of Sleep; the SEN bit in WDTCON0 is ignored |
| 10 | WDT
enabled while Sleep = 0, suspended when Sleep =
1; the SEN bit in WDTCON0 is
ignored |
| 01 | WDT enabled/disabled by the SEN bit in WDTCON0 |
| 00 | WDT disabled, the SEN bit in WDTCON0 is ignored |
Bits 4:0 – WDTCPS[4:0] WDT Period Select (2)
| Value | Description | |||
|---|---|---|---|---|
| Divider Ratio |
Typical Time-Out (FIN = 31 kHz) | Software Control of WDTPS | ||
11111 | 1:65536 | 216 | 2s | Yes |
11110 to 10011 | 1:32 | 25 | 1 ms | No |
10010 | 1:8388608 | 223 | 256s | No |
10001 | 1:4194304 | 222 | 128s | No |
10000 | 1:2097152 | 221 | 64s | No |
01111 | 1:1048576 | 220 | 32s | No |
01110 | 1:524288 | 219 | 16s | No |
01101 | 1:262144 | 218 | 8s | No |
01100 | 1:131072 | 217 | 4s | No |
01011 | 1:65536 | 216 | 2s | No |
01010 | 1:32768 | 215 | 1s | No |
01001 | 1:16384 | 214 | 512 ms | No |
01000 | 1:8192 | 213 | 256 ms | No |
00111 | 1:4096 | 212 | 128 ms | No |
00110 | 1:2048 | 211 | 64 ms | No |
00101 | 1:1024 | 210 | 32 ms | No |
00100 | 1:512 | 29 | 16 ms | No |
00011 | 1:256 | 28 | 8 ms | No |
00010 | 1:128 | 27 | 4 ms | No |
00001 | 1:64 | 26 | 2 ms | No |
00000 | 1:32 | 25 | 1 ms | No |