8.5.7 Configuration Word 7

Name: CONFIG7
Offset: 0x800D

Bit 15141312111098 
   CLBSUCPUHALT     
Access R/WR/W 
Reset 11 
Bit 76543210 
 CLBSA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 13 – CLBSU CLB Configuration on Start-up

ValueDescription
1 The CLB will not be automatically configured during device start-up
0 The CLB will be automatically configured at device start-up

Bit 12 – CPUHALT CPU Halt

ValueDescription
1

CPU operates normally after loading the Configurable Logic Block (CLB)/Special Function Register (SFR) image

0 CPU halts after Reset (no user code execution); requires CLBSU = 0

Bits 7:0 – CLBSA[7:0] CLB Configuration Start Address (High Byte)

The high byte of the address to where the CLB configuration is stored in PFM. This byte is ignored when CLBSU = 1.