29.9.1 CPU Executes Code to Configure the CLB
When the CLB Configuration on Start-up and CPU Halt bits are set (CLBSU
= 1 and CPUHALT = 1), the CLB
is configured, along with any other peripherals, by initialization software. After
power-up or device reset, the CPU configures device peripherals, including the CLB, and
then continues to execute code based on user application software.