1.2 Updated Features
Updated features include an enhancement of the TempKey buffer, an enhancement of the RNG, a correction to a low-frequency I2C issue and an update to the device revision identification information.
Updated features include an enhancement of the TempKey buffer, an enhancement of the RNG, a correction to a low-frequency I2C issue and an update to the device revision identification information.