1.3 Unsupported Features
The following sections detail the features that have been removed from the ATECC508A. While there is no ability to directly replace these features, some of them can be implemented in a slightly different way. Details are provided in the following sections for each feature removed from the device. For an alternate method to implement some of these features, see Section Migrating Applications with Unsupported Features.