2.3.3 WPAN_MLME_GetReq Function
C
bool WPAN_MLME_GetReq(uint8_t PIBAttribute)Summary
It Initiates MLME-GET.request service and have it placed in the MLME-SAP queue.
Description
This function is used to request the information about the given PIB attribute. It Initiates MLME-GET.request service and have it placed in the MLME-SAP queue. The MLME-GET.request primitive requests information about a given PIB attribute.
Precondition
WPAN_Init() should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| PIBAttribute | PIB attribute to be retrieved |
| PIBAttributeIndex | Index of the PIB attribute to be read |
Returns
true - success; false - buffer not available or queue full.
Example
uint8_t phyCurrentPage;
bool retVal = false;
retVal = WPAN_MLME_GetReq(phyCurrentPage)
if (true != retVal)
{
printf("buffer not available or queue full");
}Remarks
On the receipt of WPAN_MLME_GetReq, MAC layer will perform respective operation and asynchronously invokes USR_MLME_GetConf with proper status.