2.6.1 WPAN_MLME_AssociateReq Function
C
bool WPAN_MLME_AssociateReq(uint8_t LogicalChannel, uint8_t ChannelPage, WPAN_AddrSpec_t *CoordAddrSpec, uint8_t CapabilityInformation)Summary
Initiate MLME-ASSOCIATE.request service and have it placed in the MLME-SAP queue.
Description
This function allows the device to request an association with coordinator. Initiate MLME-ASSOCIATE.request service and have it placed in the MLME-SAP queue. The MLME-ASSOCIATE.request primitive allows a device to request an association with a coordinator.
Precondition
WPAN_Init() should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| LogicalChannel | The logical channel on which to attempt association |
| ChannelPage | The channel page on which to attempt association |
| CoordAddrSpec | Pointer to WPAN_AddrSpec_t structure for coordinator |
| CapabilityInformation | Bitmap that describes the nodes capabilities :- @ref WPAN_CAP_ALTPANCOORD, WPAN_CAP_FFD, WPAN_CAP_PWRSOURCE, WPAN_CAP_RXONWHENIDLE, WPAN_CAP_ALLOCADDRESS |
Returns
true - success; false - buffer not available or queue full.
Example
WPAN_AddrSpec_t coordAddrSpec; coordAddrSpec.AddrMode = WPAN_ADDRMODE_SHORT; coordAddrSpec.PANId = 0x1111; coordAddrSpec.Addr.shortAddress = 0x0000U; bool retVal = false; retVal = WPAN_MLME_AssociateReq( 13, 0, &CoordAddrSpec, WPAN_CAP_ALLOCADDRESS); if (true != retVal) { printf("buffer not available or queue full"); }
Remarks
On the receipt of WPAN_MLME_AssociationReq, MAC layer will perform respective operation and asynchronously invokes USR_MLME_AssociateConf with proper status.