9.3.1 Operational Overview
The general flow for setup and usage of the Event Recorder is:
- In an MCC Harmony
project include the Event Recorder
resource.Note: An MCC Harmony module update will contain updated Event Recorder support and documentation.
Alternately you can copy the necessary files to an existing project (advanced usage.)
- Configure the SCVD file(s).
- Configure formatting.
- Configure views.
- Select SCVD file(s) to be used.
- Start debugging and recording events.
- Record Event into event table.
- Save event log
- Load event log
- Views: Tasks,
CPU usage, Memory usage plots.
- Panning and zooming
- Cursor
- Save and load event plot data