11.2.3.2.7 CI/CD Wizard Dialog 7
Check to enable Doxygen as a documentation tool and specify the output. For more info on Doxygen see Doxygen on GitHub.

| Option | Description |
|---|---|
| Enable Doxygen Documentation | Enable documentation tool. |
| Documentation Format | Select one or several output formats. |
| Doxygen Configuration File | Specify configuration file. |
| Generate new Doxygen Configuration File | Check to create or overwrite an existing file. Uncheck to keep the existing file. |
| Doxygen Project Name | Specify project name. |
| Doxygen Input Encoding | Specify document encoding. |