10.3.2 MISRA Check Overview
MISRA® is a set of C and C++ coding standards developed by the Motor Industry Software Reliability Association (MISRA). MISRA guidelines help to ensure safe, secure, portable and reliable C/C++ code in embedded systems.
MISRA rules settings are located in (see figure).
To generate a detailed report, you can purchase an MPLAB Analysis Tool Suite license to activate this feature.