19.4 Revision D (September 2015)

  • Updated images for MPLAB X IDE v3.00 (NetBeans 8.1 platform)
  • Added information about the MPLAB X Store for the tab, icon and Help menu item.
  • Added information about Help>Tool Help Contents, individual help files.
  • Chapter 2: 2.6 “Access Information from the Start Page”: Updated information.
  • Chapter 2: 2.9 “Launch Multiple Versions of the IDE”: Clarifies version execution.
  • Chapter 4: 4.13 “Build Properties”: Added “Change project Configuration type”.
  • Chapter 4: 4.2.2 “Step 2: Select Device”: Added info on LF devices.
  • Chapter 5: 5.6 “Library Projects”: Added link to section “Change project Configuration type”.
  • Chapter 6: Changed name to “Advanced Tasks & Concepts”. Added section groupings. Added sections “Work with Third-Party Hardware Tools” and “Configurations”. Updated section “Create User Makefile Projects” content and added examples
  • Chapter 9: 9.6 “Errors”: Added “HEXMATE Conflict Report Address Error” and “Programming Errors”.
  • Chapter 12: 12.4 “Watches Window”: Swapped location of Watches Display and Watches Menu sections. Added more content to menu section. Added section “Fractional Integer Properties Dialog”.
  • Chapter 12: 12.7.5 “EE Data Memory Window”: Updated text for read during debug or after end of debug session. Updated start address table.
  • Chapter 12: 12.10 “Message Center” added.
  • Appendix B: Reordered existing sections and added the section “Creating Makefiles Outside of MPLAB X IDE”.