Overall updated screen images and related text for the latest IDE.
Chapter 1. “What is MPLAB X
IDE?” updated to add more device types supported. 1.13 “Programming Center”
added.
Chapter 2. “Before You Begin”
updated. 2.2 “Installation Requirements” added.
Chapter 3. “Tutorial”. This
chapter has been updated with new tools and references on-line code.
Chapter 4. “Basic Tasks”
updated. 4.2.1 “MPLAB X IDE v5 New Project Format” added. 4.23 “Set Configuration
Bits in the Configuration Bits Window”. Split out this information from 4.22
“View/Change Device Memory”.
Chapter 6. “Advanced Tasks and
Concepts” had many updates.
6.3 “Speed Up Build Times”.
5.13 moved to here.
6.6 “Create Dual Core
Projects”. Added section.
6.6 “Package an MPLAB X IDE
Project”. Moved to 6.12.
6.8 “Use Linked Resources for
Source File Folders”. Added section.
6.10 “Use Code Coverage”.
Added section.
6.13 “Hardware Tool
Connections and Debugging”. Added section
6.14 “Use IDE Scripting”.
Added section.
Chapter 7. “Editor” updated.
7.4 “Hyperlinks in Code” taken from “Editor Usage”. 7.8 “C/C++ Best Code Practices”
added.
Chapter 8. “Project Files and
Folders” updated. 8.6 “File or Folder Name Restrictions” updated name and content to
“Path, File and Folder Name Restrictions. Also added 8.7 “Path, File and Folder
Project Recommendations”.
Chapter 9. “Troubleshooting”
updated. 9.3 “Cross-Platform (Operating System) Issues” and 9.4 “Windows Operating
System Issues” combined into 9.3 “Operating System Issues”.
Chapter 10. “MPLAB X IDE
Migration” renamed from “MPLAB X IDE vs. MPLAB ICE v8”.
Chapter 12. “MPLAB X IDE
Windows Behavior” added. 12.1 “MPLAB X IDE Windows Management” taken from “MPLAB X
IDE Windows and Dialogs” chapter. 12.2 “Banked Data Memory and Values Displayed in
Window” added.