12.3.3 Unable to resolve identifier
Live parser shows unresolved identifier for structure nested in structure without name. This results from NetBeans native CND not supporting anonymous field declarations. The workaround is to specify an identifier for the field. The down side is that you will have to specify that field name everywhere you use it in code.
Example:
struct dados {
unsigned char signature1;
unsigned char signature2;
};
typedef union {
unsigned char data [2];
struct dados; // unresolved ident.
} EEPROM_DATA;
void main(void) {
EEPROM_DATA edata;
edata.data [0] = 0xAA; // this is ok
edata.signature2 = 0xDD; // unresolved ident.
}