11.2.5.1.7 Step 7. Use the Simulator with CI/CD Wizard
When you have a stable setup that works locally, run the CI/CD Wizard and integrate your tests.
Enable the simulator test step in the CI/CD Wizard when generating Jenkinsfiles.
Enable Scan Output for Unity Test Results and fill in the name of the serial communication instance to capture output from:
The wizard will generate its own mdb script and use this during Jeknins builds. Test results will be parsed from the output will be presented by Jenkins after builds.