14.22.4 Multiple Pack Actions

To perform actions on multiple packs:

  1. Check the checkbox next to pack versions to select multiple packs.
  2. Click on the Install or Uninstall Packs button to install or uninstall selected packs.

    Information on this and other actions, visible by clicking the down arrow, can be found in the table below.

  3. Click on Check for Updates to find all the latest updated packs.
Table 14-91. Multiple Pack Actions
ActionAffected Packs
Install or Uninstall PacksPack(s) checked
Install Selected PacksPack(s) checked
Uninstall Selected PacksPack(s) checked
Install Pack UpdatesAll Packs
Install Pack from Local SourcePack checked. Selecting will open a file browser window to locate the local source pack file.