14.18.5 Memory Windows Print Dialog

Print out the memory window contents. Access this dialog from some target memory window context menus.

Print options available may depend on printer selected.

Figure 14-68. Print Dialog
Figure 14-69. Print Dialog Output
Table 14-85. Print Dialog
ItemDescription
General TabSet up general print options.

Print Service: Select a printer/print service. Click Properties to set up the print service. Also, check to print to a file.

Print Range: Range of pages to print.

Copies: Number of copies to print.

Page SetupSet up page options.

Media: Specify page size and source.

Orientation: Specify page orientation.

Margin: Specify page margins.

AppearanceSet up appearance of print out.

Color appearance: Specify color or monochrome.

Quality: Specify draft, normal or high.

Sides: Specify sides and multi-side orientation.

Job Attributes: Print a banner, specify job name and user.