1 Demo Requirements
(Ask a Question)The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire evaluation kit |
MPF300-EVAL-KIT Two for two board demo and one for one board demo |
| USB A to Micro-USB B cable |
Required for:
|
| SMA cable |
Female to Female Required for providing the reference clock from evaluation kit to AD9528 on the AD9371 FMC card |
| AD9371 |
Analog device’s RF board for transceiver functionality and for digital signal processing function Two for two board demo and one for one board demo |
| Host PC |
A host PC with USB port Two for two board demo and one for one board demo |
| Power adapter |
12V and 5A Two for two board demo and one for one board demo |
| Omnidirectional antenna |
Required for transmitting or receiving the radio signal Two (One for transmitting and other for receiving) |
| Utility Software | |
| FlashPro Express v2023.1 | To program the job file on PolarFire® SoC FPGA device |
| Programming job file | PFEval_SDR |