4 Installing the Software Defined Radio Demo GUI
(Ask a Question)To install the Software Defined Radio demo GUI, perform the following steps:
- Extract the contents of the
mpf_an5014_v2023p1_eval_df.zipfile and run thesetup.exefile from mpf_an5014_v2023p1_eval_df/GUI/Software_Defined_Radio_Demo_GUI_Installer/. - Click Yes for any message from User Account Control. The Software Defined Radio demo GUI installation wizard is displayed.
- Confirm the installation directory locations for the GUI and the National Instruments products and click Next.
- Accept the license agreement and click Next.
- Review the summary and click Next, then the installation proceeds with a progress bar. After the installation, a confirmation message is displayed.
- Click Next to exit the installation wizard.
- Restart the host PC when prompted. The Software Defined Radio demo GUI is installed.