3 Demo Design
(Ask a Question)The Libero design contains both the transmitter (Tx) path and receiver (Rx) path. The communication with the analog radio chip, AD9371, happens through JESD 204B. As the design has both transmitter and receiver paths, the demo is operated in the following two modes:
- Two boards communication
- Same board communication