5 Setting Up the Demo
(Ask a Question)The demonstration involves the following steps:
- Setting up the hardware
- For same board communication
- For two boards communication
- Programming the device
The demonstration involves the following steps:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.