4.3 Updating the External SPI Flash Firmware

The EV42J24A has four external NOR Flash SPI devices with a Quad SPI interface. The devices are arranged on two SPI channels, with each channel supporting two Flash devices.

Customer applications may require significantly more memory and can utilize up to all four devices. The following sections describe how the SPI Flash device firmware can be updated.