PIC16F13145 Family Summary
| Device | Program Flash Memory
(bytes) | Data SRAM
(bytes) | Memory Access
Partition/
Device Information Area | 32-Bit CRC with NVM Scanner | I/O Pins(1)/
Peripheral Pin Select | 8-Bit Timers with
HLT/
16-Bit Timers(2) | 10-Bit PWM/
CCP | 10-Bit ADC Channels
(External/Internal) | I2C/SPI | EUSART | CLB | CLC | FVR | CMP | 8-bit DAC | SMBus Compatible I/O Pads | External Interrupt Pins | Interrupt-on-Change Pins | Windowed Watchdog Timer |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC16F13113 | 3.5k | 256 | Y/Y | Y | 6/Y | 1/1 | 2/2 | 5/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 6 | Y |
| PIC16F13114 | 7k | 512 | Y/Y | Y | 12/Y | 1/1 | 2/2 | 11/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 12 | Y |
| PIC16F13115 | 14k | 1024 | Y/Y | Y | 18/Y | 1/1 | 2/2 | 17/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 18 | Y |
| PIC16F13123 | 3.5k | 256 | Y/Y | Y | 6/Y | 1/1 | 2/2 | 5/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 6 | Y |
| PIC16F13124 | 7k | 512 | Y/Y | Y | 12/Y | 1/1 | 2/2 | 11/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 12 | Y |
| PIC16F13125 | 14k | 1024 | Y/Y | Y | 18/Y | 1/1 | 2/2 | 17/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 18 | Y |
| PIC16F13143 | 3.5k | 256 | Y/Y | Y | 6/Y | 1/1 | 2/2 | 5/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 6 | Y |
| PIC16F13144 | 7k | 512 | Y/Y | Y | 12/Y | 1/1 | 2/2 | 11/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 12 | Y |
| PIC16F13145 | 14k | 1024 | Y/Y | Y | 18/Y | 1/1 | 2/2 | 17/5 | 1/1 | 1 | 1 | 4 | 2 | 2 | 1 | Y | 1 | 18 | Y |
Note:
- Total I/O count includes one pin (MCLR) that is input-only.
- Timer0 can be configured as either an 8-bit or 16-bit timer.