3.1 ATECC608C-TFLXTLS Configuration Zone
The ATECC608C-TFLXTLS configuration is fixed and cannot be modified by the customer. When using the Microchip Trust Platform Design Suite, all configuration information is taken into account by the tools. Relevant information about how the device is configured is shown below or in the slot information.
Device Configuration Information
- The serial number for each device is unique and stored in bytes [0:3, 8:12]. Bytes [0:1] are 0x01 0x23 and byte [8] is 0x01. All other bytes are unique.
- The default 7-bit I2C
address is 0x36. The I2C address
can be overwritten using the
UpdateExtracommand.Important: The default I2C address of the ATECC608C-TFLXTLS differs from that of the standard ATECC608C device. - The I/O levels are set to a fixed reference level; therefore, the host processor can operate at a lower voltage than the ATECC608C-TFLXTLS device.
- The Watchdog Timer (WDT) is set to a maximum time-out of 1.3s.
- The use of an I/O protection key is enabled with the key stored in Slot 6.
- For the ATECC608C-TFLXTLS, the following individual slots may be uniquely configured to be slot lockable or not: Slots 2-6, 8, 10-12, 13 and 15.
- SecureBoot is enabled for FullStore digest mode for the ATECC608C-TFLXTLS.
- Monotonic counters are available for use by the system and are not attached to any keys.
- The Health Test Failure bit is cleared after any time that a command fails as a result of a health test failure. If the failure symptom is transient, the command may pass when run a second time.