1.2.1 HSM Module Types
Microchip is the official redistributor of nShield Edge (Figure 1-2) and nShield Solo HSM Modules (Figure 1-3).
The nShield Edge module is attached to USB 2.0 port of the PC and has an integrated card reader. The nShield Solo module is PCIe-based and requires a desktop PC with a spare PCIe port. The card reader is attached to the module through cable.
Note: For the HSM module specification,
including performance characteristics, see the nShield Edge and Solo User Guide for
Windows.