1.2.2 Security World Cards
Both types of HSM modules that are shipped with the nShield Security World cards (Figure 1-4) can be used to create an Administrator Card Set (ACS). The ACS provides access to the administrative functions of the Security World:
- Controls access to Security World configuration
- Authorizes recovery and replacement operations
ACS cards are initialized upon creation of the Security World.
Note: There is a special requirement
regarding total and quorum numbers of ASC cards. For more information, see the
nShield Edge and Solo User Guide for Windows.