4.2.3 Get Status
The Get Status option indicates M-HSM connection state, state of the session with the HSM module, and version of the SEE firmware running on the HSM module, if session with the HSM module is active.

The Get Status option indicates M-HSM connection state, state of the session with the HSM module, and version of the SEE firmware running on the HSM module, if session with the HSM module is active.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.