7 Temperature Grade Offerings

The following table lists the temperature grade offerings.

Table 7-4. Temperature Grade Offerings
PackageAX1251AX250AX500AX1000AX2000
PQ208—C2, I2, MC, I, M——
CQ208—MM——
CQ256————M
FG256C, IC, I, M———
FG324C, I————
CQ352—MM2MM
FG484—C, I, MC, I, MC, I, M—
CG624———M2M
FG676——C2, I2, M2C, I, M—
BG729———C2, I2, M2—
FG896———C2, I2, M2C, I, M
FG1152————C2, I2, M2
Note:
  • C = Commercial
  • I = Industrial
  • M = Military
Note:
  1. Device has been discontinued.
  2. Package has been discontinued.