1 Benefits
(Ask a Question)The following are the benefits of Axcelerator devices:
- 350+ MHz System Performance
- 500+ MHz Internal Performance
- High-Performance Embedded FIFOs
- 700 Mb/s LVDS Capable I/Os
The following are the benefits of Axcelerator devices:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.